IESNA:LM-63-2002
[TEST]P821274
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2010-017-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]12/2/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON (FORMERLY EATON)
[LUMCAT]TT-D1-740-24VDC-WQ-HSS
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]4000K, 70 CRI LEDS AND WIDE DISTRIBUTION WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3120
TILT=NONE
4 -1 1 73 22 1 1 -1.125 -1.125 0
1 1 28
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 5 15 25 35 44 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
205.9 212 217.5 224.8 235.1 246.7 261.9 280.2 303.3 325.9
349 374.6 402.6 430 463.5 508 559.8 607.3 654.8 703.5
748 800.4 861.3 896.6 915.5 936.8 930.7 906.3 856.4 787.6
705.3 603.6 476.3 338.7 193.1 63.3 33.5 30.5 25 19.5
14.6 10.4 7.3 4.3 2.4 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0 0 0 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0
205.9 211.4 217.5 224.2 233.9 245.5 260.1 279 302.7 325.9
348.4 373.4 400.8 430 466 510.4 562.2 610.3 658.4 706.6
754.1 803.4 866.8 907 921.6 947.2 939.2 913 866.8 796.1
713.3 618.2 490.3 350.8 202.2 67.6 33.5 30.5 25 19.5
14.6 11 7.3 4.3 2.4 1.2 0.6 0.6 0 0
0 0 0 0 0 0 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0.6 0 0.6 0 0.6
0.6 0.6 0
205.9 211.4 216.8 224.2 233.9 246.7 261.3 279.6 304.6 328.3
350.8 374.6 402.6 434.3 471.4 521.4 578.7 627.4 677.9 726.7
781.5 832.6 896.6 950.8 967.9 986.1 996.5 969.7 921.6 855.8
759.6 659.1 536.6 387.4 226.6 73.1 32.3 29.2 24.4 18.9
14.6 10.4 6.7 4.3 2.4 1.2 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0 0
0.6 0 0
205.9 210.8 216.8 222.9 232.7 246.1 261.3 280.2 304.6 328.3
352.7 377 406.3 441 481.2 533 595.1 650.5 702.3 755.9
812.5 884.4 948.4 1000.2 1044.6 1064.1 1059.8 1048.3 1002 937.4
844.8 729.1 589 430 257 84.7 31.1 28 23.1 18.3
13.4 9.7 6.7 4.3 2.4 1.2 1.2 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 210.8 216.2 222.9 232.1 244.9 260.7 282 306.4 330.1
355.1 381.3 409.3 444.6 489.1 547.6 609.1 665.8 724.2 779.7
844.2 911.2 996.5 1060.5 1091.5 1104.9 1127.5 1112.8 1061.1 988.6
895.4 778.4 630.4 464.7 282 96.2 28.6 25.6 21.3 16.4
12.8 9.1 6.1 3.7 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 210.8 215.6 222.3 231.5 243.6 260.1 282 306.4 328.9
352.1 378.9 410.5 444 486.1 546.4 613.4 672.5 727.3 785.7
849.1 930.1 1009.3 1069 1099.4 1124.4 1148.8 1128.1 1072 1001.4
908.2 785.1 635.9 464.7 279 88.9 25 22.5 18.9 14.6
11 7.9 5.5 3.7 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0.6 0
0 0 0
205.9 210.8 216.2 222.3 231.5 243.6 260.1 282.6 307 328.9
353.3 380.1 409.9 444.6 486.1 547 614 673.7 727.9 786.4
849.7 930.7 1012.9 1070.8 1098.8 1121.4 1144.5 1135.4 1073.2 1002.6
907 786.4 637.7 466 279.6 92.6 25 22.5 18.3 14.6
11 7.9 5.5 3.7 1.8 1.2 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0 0.6
0.6 0 0 0 0 0 0.6 0.6 0 0.6
0.6 0 0
205.9 210.8 215.6 222.3 230.2 242.4 257.7 279.6 303.9 327.7
351.5 377 405.7 441 484.8 543.3 606.1 660.9 716.9 776
838.1 908.2 986.1 1042.8 1077.5 1099.4 1115.3 1106.7 1055.6 975.8
882 758.9 614.6 447.1 262.5 76.7 20.1 18.3 15.2 11.6
9.1 6.7 4.3 3 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 210.1 215 221.7 230.2 241.8 256.4 277.1 299.7 322.8
346.6 372.2 401.4 434.9 474.5 523.2 584.1 637.7 691.3 744.9
801.6 869.2 934.4 985.5 1020.3 1041 1044 1027 983.7 921.6
824.7 712.7 572.6 414.8 241.2 69.4 15.2 13.4 11.6 8.5
6.7 4.9 3 1.8 1.2 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 209.5 214.4 220.5 229.6 241.2 255.2 272.9 296.6 319.2
341.7 365.5 391.7 422.7 459.9 508 562.2 612.8 662.7 710.2
762.6 816.8 877.7 923.4 944.7 958.1 960.6 934.4 886.2 820.5
729.1 629.8 499.5 352.1 192.5 51.8 9.7 8.5 6.7 5.5
4.3 3 1.8 1.2 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 208.9 213.8 219.9 229 238.8 252.8 271.1 293 315.5
336.8 361.2 388.6 415.4 450.1 494 540.3 585.4 627.4 668.8
707.8 746.2 794.9 831.4 848.5 864.9 860.7 833.9 789.4 725.4
640.8 543.9 426.4 294.8 155.9 40.2 3.7 3 2.4 1.8
1.2 1.2 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 208.9 213.8 220.5 228.4 238.8 251.6 271.1 291.2 313.1
334.4 358.2 383.1 410.5 443.4 483.6 528.1 570.1 607.9 645
676.7 714.5 752.9 773 791.2 804 797.3 776.6 730.9 669.4
595.7 501.9 391 269.8 141.3 31.1 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 208.9 213.2 219.9 228.4 238.2 251.6 270.4 291.8 313.7
335 357.5 383.1 409.3 440.4 481.8 525.7 564.6 601.8 635.9
665.8 698 734.6 755.9 761.4 775.4 773 749.8 712 654.8
580.5 491.5 385.6 267.4 141.3 29.8 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 208.3 213.2 218.7 227.2 238.2 251.6 269.2 291.8 313.7
334.4 355.1 378.3 405.7 437.3 478.1 523.8 561.6 597.5 629.2
661.5 693.8 727.9 749.8 753.5 758.9 762 746.8 712 663.3
591.4 508.6 408.1 289.3 158.4 32.3 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0
205.9 207.7 212.6 219.3 227.2 237.6 252.2 269.8 292.4 313.1
333.8 355.7 380.7 408.1 439.8 481.2 528.1 567.7 603 636.5
670 710.2 743.1 760.8 768.1 765.6 757.1 751 726.7 685.2
615.8 531.1 428.2 310 177.2 41.4 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0 0.6 0 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 207.7 212.6 218.1 226 236.9 251.6 271.1 294.2 314.3
334.4 354.5 378.3 405.7 439.8 483.6 529.9 565.9 600.6 631.6
662.7 693.8 718.1 714.5 676.7 607.3 527.5 522 498.2 462.9
419.1 360.6 291.2 208.3 116.3 23.1 0 0 0 0.6
0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6 0.6
0.6 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 207.7 212 217.5 225.4 236.3 251.6 272.9 296 313.7
332.6 353.3 377.6 403.2 433.1 476.9 523.2 558.6 586 609.1
631 651.7 656 614.6 518.3 377 216.8 208.3 197.4 182.1
162.6 137 107.8 75.5 40.8 7.9 0 0 0 0
0 0.6 0 0 0 0 0.6 0 0.6 0.6
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 207.1 212 216.8 224.8 236.9 251.6 271.1 293.6 312.5
330.7 349.6 369.7 393.5 423.3 462.3 503.7 531.7 556.1 572.6
584.1 586.6 574.4 520.2 402.6 231.5 85.3 79.2 73.7 66.4
57.9 47.5 35.9 24.4 12.2 1.8 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 207.1 211.4 216.8 224.8 236.9 251 269.2 292.4 311.3
328.9 345.4 364.2 386.2 409.9 442.8 476.3 500.1 513.5 520.2
517.1 509.8 467.8 389.8 279.6 134.6 34.1 31.1 28.6 25.6
21.9 17.7 12.8 8.5 3.7 0.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 207.1 210.8 216.8 225.4 236.3 249.7 267.4 291.2 310
325.9 341.1 358.2 375.8 395.3 422.1 448.3 461.7 467.2 461.1
445.9 411.1 358.8 280.2 169.3 64 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 206.5 210.8 216.2 225.4 235.7 248.5 267.4 289.9 308.2
322.8 338.1 353.9 369.7 388 411.1 432.5 443.4 444.6 434.3
406.9 364.2 308.8 224.2 127.3 44.5 1.8 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
205.9 206.5 210.1 216.2 224.8 235.1 248.5 266.8 288.7 307
322.8 338.1 353.3 369.1 387.4 410.5 430 440.4 441 428.2
397.1 355.1 295.4 209.5 116.3 43.9 1.2 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0
